Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P510-010

Have a Question?
Contact Us

Overview

Tripp Lite's VGA monitor extension cable will extend the reach of a monitor cable by an additional 10ft. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Shielded for maximum EMI/RFI protection. TheHD15 male and HD15 female connectors are molded and have integral strain relief to ensure they last a long time.

Note: For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P500-010.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 female molded connectors

System Requirements

  • Monitor with HD15 cable and resolutions up to 640x480.

Package Includes

  • 10-ft. VGA Monitor Extension HD15F to HD15M Gold Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012340
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.44
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)
DVI to VGA Cable Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
DVI to VGA Cable Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Couplers

  Model Number Description
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.