Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 Active Extension Cable (A M/F), 16 ft.


  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/22 AWG data/power lines
  • Gold plated contacts provide superior conductivity for low and high speed devices (1.5 to 480 Mbps.)
  • Active extension cable regenerates USB signal for extra-long distances: daisy-chain up to 80-ft. in most applications
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U026-016

Have a Question?
Contact Us

Overview

Tripp Lite's 16-ft. USB 2.0 Extension Cable is a bus powered extension cable that can be used to increase the length of a device cable without the worry of signal loss and potential performance problems. USB limits a cable's length to 16ft. Any length above 16 feet requires the use of an active cable such as this one. This cable has a signal booster built in. The overall cable length can be extended up to 80ft. by daisy-chaining up to 5 of these active cables. The U026-016 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply or need to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-016. Use a standard 6' 10' or 15' USB cable to reach the desired distance.

Features

  • Extend a USB 2.0 signal passed the 16 ft. (5 m.) distance limitation
  • Works together with standard USB 2.0 cables
  • Bus powered signal booster
  • Daisychain up to 5 cables to extend the signal up to 80 ft. passed the 16 ft. (5 m.) distance limitation
  • The U026-016 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-016.

System Requirements

  • A USB 2.0 port and USB 2.0 device are required to achieve USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
  • The U026-016 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-016.

Package Includes

  • 16-ft. USB 2.0 Extension Cable (USB A M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120588
INPUT
Cable Length (ft.)16
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 4.50 x 5.90
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Storage Temperature Range-20 to 80 C (-4 to 176 F)
Operating Temperature-20 to 80 C (-4 to 176 F)
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
7-Port USB 2.0 Hub U222-007-R U222-007-R 7-Port USB 2.0 Hub

USB, Lightning & FireWire

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
7-Port USB 2.0 Hub U222-007-R U222-007-R 7-Port USB 2.0 Hub

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
U026-016

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.