Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Multimode 62.5/125 LSZH Fiber Optic Cable, 1000 ft. Bulk


  • Bulk 62.5/125 Multimode Duplex Fiber Optic Cable
  • Low-Smoke, Zero Halogen (LSZH) jacket
  • Zip-Cord Style

View Full Product Details

Tripp Lite Part Number

N549-01K

Have a Question?
Contact Us

Features

  • Bulk 62.5/125 Multimode Duplex Fiber Optic Cable
  • Low-Smoke, Zero Halogen jacket
  • Zip-Cord Style
  • Cable marked every meter
  • Temp Range: -20C to +70C
  • Suitable for Indoor Use
  • 7lb Reel

Package Includes

Carton of 1,000ft Duplex 62.5/125 Multimode cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332142924
TechnologyMultimode
Optical Mode  OM1
PHYSICAL
Cable Jacket ColorOrange
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)62.5
Number of Fibers2
Cable Length (ft.)1000
Cable Length (in.)12000
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
Shipping Dimensions (hwd / in.)10.24 x 10.24 x 4.70
Shipping Weight (lbs.)6.00
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Attenuation @ 850NM3.0dB/Km
CONNECTIONS
Side A - Connector 162.5 BULK
Side B - Connector 162.5 BULK
Connector ColorOrange
FEATURES & SPECIFICATIONS
BreakoutNo
TrunkNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N54901K model support page.

Documents & Downloads

support icon

Do you own a
N549-01K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.