Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internal Ribbon Cable, Dual Ultra, 33/66/100 ATA/DMA EIDE, (3Conn 40P), 18-in.

Model Number: P906-18I


  • An assortment of high quality internal cables
  • Includes IDE and EIDE ribbon cables, power cables and CD-ROM cable assemblies

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's enhanced IDE (EIDE) ribbon cable connects up to two internal IDE hard drives to a controller card. This internal dual Ultra DMA/ATA ribbon supports UDMA/33, ATA/66 and ATA/100. This 18-inch cable is constructed with 80 conductor ribbon and contains three 40pin socket connectors (one for the controller card and the other two for drives).

Features

  • Connects up to two internal IDE hard drives to a controller card
  • 80 conductor cable
  • Supports UDMA/33, ATA/66 and ATA/100
  • Cable contains three 40pin socket connectors (one for the controller card and the other two for drives)
  • NOTE: pin 20 on the controller side is blocked so this is not a generic EIDE cable solution. controllers must be missing pin 20 to attach to this cable

System Requirements

  • EIDE device drive
  • EIDE controller channel with Pin 20 blocked

Package Includes

  • 18-in. Int Dual Ultra 33/66/100 ATA/DMA EIDE Ribbon Cable 3Conn 40P
RoHS compliant

Specifications

OVERVIEW
UPC Code037332041654
INPUT
Cable Length (ft.)1.5
Cable Length (in.)18
Cable Length (cm)45.72
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range(-10°) - 75° C
Storage Temperature Range(-20°) - 80° C
CONNECTIONS
Side A - Connector 140 POS. SOCKET (FEMALE)
Side B - Connector 1(2) 40 POS. SOCKET (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyRibbon/Internal
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P906-18I

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.