Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
Part Number: N022-01K-GY
- Premium cabling for Category 5 and 5e applications — rated for 350 MHz/1Gbps communications
- 4pr Solid - PVC CMR Rated Jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for premise (in-wall) cabling applications
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 1000-ft. Color: gray
- 24 AWG 4-pair solid cable with PVC CMR Rated jacket
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other lengths
- Available in stranded copper cable (N020-01K-GY) and in Cat6 (N222-01K and N224-01K)
System Requirements
- For all non-Plenum horizontal premise (in-wall) wiring applications for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications.
Package Includes
- 1000-ft. Cat5e Gray Bulk Patch Cable Solid PVC 24AWG 350MHz
Specifications
OVERVIEW
UPC Code | 037332013071 |
Technology | Cat5/5e |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Rating | CMR |
Cable Shielding | UTP |
Conductor Material | Solid Copper |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 10.63 x 13.78 x 13.78 |
Shipping Weight (lbs.) | 21.11 |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Connector Type | Bare Wire |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N050-012 | 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Documents & Downloads
Product Literature
Product Images