Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
- Premium cabling for Category 5 and 5e applications — rated for 350 MHz/1Gbps communications
- 4pr Stranded PVC CMR Jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
N020-01K-GY
Have a Question?
Features
- Designed for patch (outside wall) cabling applications
- Cabling for category 5 (Cat5) and 5e (Cat5e) applications
- Length: 1,000 ft. Color: gray
- 24 AWG 4-pair stranded UTP cable with PVC CMR jacket
- Rated for 350MHz/ 1Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 5e draft 11)
- Available in other lengths
- Available in solid copper cable (N022-01K-GY) and in Cat6 (N222-01K and N224-01K)
Specifications
OVERVIEW
UPC Code | 037332013057 |
Technology | Cat5/5e |
PHYSICAL
Color | Gray |
Cable Shielding | UTP |
Cable Jacket Rating | CMR |
Conductor Material | Stranded Copper |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 12.99 x 0.50 x 9.45 |
Shipping Weight (lbs.) | 23.00 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
SPECIAL FEATURES
Snagless Connector | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N050-012 | 12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-012 | 12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
![]() |
N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
N031-050 | Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.