Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Down), 24-in. (60.96 cm)


  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Down connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI

View Full Product Details

Tripp Lite Part Number

P942-24I

Have a Question?
Contact Us

Features

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Down connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI

System Requirements

  • SATA device
  • SATA controller
  • Data transfer rates are dependent upon the version of SATA supported by your device and controller

Package Includes

  • Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Down) 24-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184405
TechnologySATA/eSATA
PHYSICAL
ColorRed
Cable Jacket ColorRed
Cable Outer Diameter (OD)2.2 +/- 0.10 mm * 7.8 +/- 0.15 mm
Cable Length (ft.)2
Cable Length (in.)24
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 17 PIN SATA STRAIGHT (MALE)
Side B - Connector 17 PIN SATA (MALE) - RIGHT ANGLE DOWN
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P94224I model support page.

Documents & Downloads

support icon

Do you own a
P942-24I

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.