Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Down), 19-in. (48.26 cm)
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Features 7Pin Straight and 7Pin Right-Angle Down connectors
- Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
- SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
- Cable is shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
P942-19I
Have a Question?
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design: 1) simplifies cable routing and installation 2) improves air flow within CPU (no more big ribbons blocking air movement)
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
Typical Applications
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
Package Includes
- 19-in. Serial ATA Right Angle (SATA) Signal Cable 7Pin/7Pin, Straight/Down
Specifications
OVERVIEW
UPC Code | 037332120076 |
Technology | SATA/eSATA |
PHYSICAL
Color | Red |
Wire Gauge (AWG) | 26 |
Cable Length (ft.) | 1.6 |
Cable Length (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN SATA (MALE) - RIGHT ANGLE DOWN |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
NOM (Mexico) | N |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.