Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Up connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI

Features

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Support data transfer rates of up to 6.0 Gbps
  • Narrow cables design: 1) simplifies cable routing and installation 2) improves air flow within CPU (no more big ribbons blocking air movement)3) right-angle design for tight spaces
  • Meets Serial ATA 1.0 standards, including Errata 029
  • Cable is shielded to protect against EMI/RFI

System Requirements

  • Serial ATA device
  • Serial ATA controller

Package Includes

  • 19-in. Serial ATA Right Angle (SATA) Signal Cable 7Pin/7Pin, Straight/Up
RoHS compliant

Specifications

OVERVIEW
UPC Code037332120069
TechnologySATA/eSATA
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN SATA (MALE) - RIGHT ANGLE UP
PHYSICAL
ColorRed
Cable Jacket ColorRed
Wire Gauge (AWG)26
Cable Length (ft.)1.6
Cable Length (in.)19
Shipping Dimensions (hwd / in.)5.31 x 3.94 x 0.50
Shipping Weight (lbs.)0.14
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.