Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SATA to eSATA Transition Cable (7Pin/7Pin), 3 ft.

Model Number: P952-003


  • SATA Internal "L" to External eSATA "I" Cable - 3-ft.
  • Supports data transfer rates of up to 6.0 Gbps
  • Cable is shielded to protect against EMI/RFI line noise
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SATA to eSATA Transition Cable allows new eSATA devices to be connected to older style SATA ports. Cable is optimized for data storage with up to 6 Gbps transfer rate.

Features

  • SATA Internal "L" to External eSATA "I" Data Cable - 3-ft.
  • Supports data transfer rates up to 6 Gbps
  • Fully shielded cable to protect against EMI/RFI line noise

Package Includes

  • SATA to eSATA Transition Cable - 3-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140623
INPUT
Cable Length (ft.)3
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P952-003

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.