Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects newer eSATA devices to older SATA ports without the expense and effort of installing an internal adapter.
  • Connects newer eSATA devices to older SATA ports with no internal adapter needed
  • Transfers data at speeds up to 6 Gbps for fast file uploads and downloads
  • Fully shielded against EMI/RFI interference to help connected devices last longer
  • 18 in. length allows flexibility in placing devices, while avoiding cable clutter
  • Plug-and-play operation makes it easy to connect in seconds

Features

18 in. Transition Cable Connects New eSATA Devices to Older SATA Ports
Optimized for data storage, the P952-18I SATA to eSATA cable allows you to connect newer eSATA devices to older SATA ports without the added time and expense of installing an internal adapter in your computer. This red transition cable has 7-pin male connectors on both ends and provides data transfer rates up to 6 Gbps for fast file uploads and downloads. The 18-inch length helps reduce cable clutter.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This cable is fully shielded against disruptive line noise that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Package Includes

  • P952-18I SATA to eSATA Transition Cable (7Pin/7Pin), 18 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140630
TechnologySATA/eSATA
CONNECTIONS
Side A - Connector 17 PIN SATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
PHYSICAL
ColorRed
Cable Jacket ColorRed
Cable Length (ft.)1.5
Cable Length (in.)18
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.50
Shipping Weight (lbs.)0.12
Unit Dimensions (hwd / in.)0.500 x 7.000 x 9.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 149°F (-20° to 65°C)
Operating Humidity Range20 to 80%
Storage Humidity Range10 to 90%
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.