Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort Cable with Latches, 4K @ 30 Hz, (M/M) 30 ft. (9.14 m)


  • Digital Video and Audio in one cable
  • Supports Displayport v1.1
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Small footprint compared to VGA or DVI

View Full Product Details

Tripp Lite Part Number

P580-030

Have a Question?
Contact Us

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.1
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Monitor Resolution Support: 3840 x 2160 @ 30Hz, 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
  • Supports High Definition Content Protection ( HDCP )
  • 28AWG, Aluminum/Mylar Shielding

Package Includes

DisplayPort Monitor Cable - 30-ft. (9.14 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185846
TechnologyDisplayPort
VIDEO
Max Supported Video Resolution3840 x 2160 @30Hz
Max Supported Color Depth24-bit True Color
Chroma Sub Sampling4:4:4
PHYSICAL
ColorBlack
Cable Length (ft.)30
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)1.06
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
FEATURES & SPECIFICATIONS
Displayport Specification1.1
SPECIAL FEATURES
Latching ConnectorYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P580030 model support page.

Documents & Downloads

Declarations of Conformity

support icon

Do you own a
P580-030

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.