DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1 ft. (0.31 m)
- Splits a DVI-A Analog signal to connect two VGA-enabled devices to a single DVI-I port
- Ideal solution when you need to display a video signal to 2 monitors for presentations.
- Fully molded construction and double-shielding guarantees long life
- Superior video quality; supports video resolutions up to 2048 x 1536
- This product is covered by a Lifetime Limited Warranty (coverage details)
P120-001-2
Have a Question?
Features
- Connect two VGA monitors to a single DVI-I port
- 1 ft. DVI-A Analog Male to 2 x VGA (HD15) Female Cable
- Fully molded construction and double-shielding ensures long life
- Superior video quality; supports video resolutions up to 2048 x 1536
- RoHS Compliant
Specifications
OVERVIEW
UPC Code | 037332142238 |
Technology | DVI; VGA/SVGA |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | DVI-A (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
![]() |
B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA |
![]() |
P564-001 | DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1 ft. (0.31 m) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.