Part Number: P574-001
- Attach two VGA enabled monitors to your DMS59 Graphics card
- Superior molded connectors for long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
UPC Code | 037332145987 |
Product Type | Splitter |
Technology | VGA/SVGA |
Host Connector | DMS59 (MALE) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DMS59 (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 11.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
FEATURES & SPECIFICATIONS
MST Support | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Adapters
Model Number | Description | |
---|---|---|
P120-001-2 | DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images