Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering servers, routers and other high-output network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P036-006-2C19
Have a Question?
Features
Typical Applications
- Connect 2 devices like high-power servers, routers and blade server chassis to one power outlet up to 6-ft. (1.83 m) away in your network setup
- Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet
- Update or replace the standard power cords provided by your devices' original manufacturer
Package Includes
- P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord, 6-ft. (1.83 m), Black
Specifications
OVERVIEW
UPC Code | 037332156549 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 6 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 1.00 x 5.60 x 8.50 |
Shipping Weight (lbs.) | 0.90 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | (2) IEC-320-C19 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.