Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6 ft. (1.83 m)

Part Number:  P516-006-HR

  • Splits the SXGA/UXGA signal providing simultaneous display of the same image on two monitors
  • HD15 Male splits to 2 HD15 Female, 6-ft
Have a Question?
Contact Us

Features

  • HD15 Male to 2 x HD15 Female w/Hex Nuts
  • RGB cable construction supports resolutions up to 1600 x 1200
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the same image from one PC
  • Inexpensive solution for presentations

System Requirements

A computer with a VGA port, and two monitors with VGA ports

Package Includes

  • 6-ft. SXGA/UXGA Hi-Res Splitter Cable, HD15M to 2 x HD1F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187789
Product TypePassive
TechnologyVGA/SVGA
Host ConnectorHD15 (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Number of Ports2
Side A - Connector 1HD15 (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Related Products

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 1 ft. (0.31 m) P502-001 P502-001 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 1 ft. (0.31 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 25 ft. (7.62 m) P502-025 P502-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 25 ft. (7.62 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.