Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)


  • Attach two DisplayPort enabled monitors to your DMS59 Graphics card
  • Superior molded connectors for long life use

View Full Product Details

Tripp Lite Part Number

P576-001-DP

Have a Question?
Contact Us

Features

  • LFH59 (DMS59) to 2 x DisplayPort Female, 1-ft. (0.31 m)
  • Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI ( check manufacturers specs )
  • Rugged molded construction and gold plated contacts

Package Includes

  • DMS59 to (2) x DisplayPort Female Splitter Cable - 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182524
TechnologyDisplayPort
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 4.90 x 8.40
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 1DMS59 (MALE)
Side B - Connector 1(2) DISPLAYPORT (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P576001DP model support page.

Resources & Downloads

support icon

Do you own a
P576-001-DP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.