Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Single Link Cable, Digital and Analog TMDS Monitor Cable (DVI-I M/M), 6 ft. (1.83 m)


  • DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated contacts ensure excellent conductivity
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Supports high speed data transmission rates up to 4.95Gbps
  • Meets DVI DDWG standards

View Full Product Details

Tripp Lite Part Number

P561-006-SLI

Have a Question?
Contact Us

Features

  • DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a Tripp Lite P126-000 adapter
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Gold plated contacts ensure excellent conductivity
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Supports high speed data transmission rates up to 4.95Gbps
  • PC and Mac compatible
  • Meets DVI DDWG standards

System Requirements

  • DVI computer and monitor with DVI-I ports
  • Can be converted for use with VGA monitors and/or computers using a Tripp Lite P126-000 adapter
  • In order to transmit from a DVI computer to a VGA monitor, the computer must support DVI-I Digital/Analog data transmission

Package Includes

  • P561-006-SLI DVI-I Single Link Digital/Analog Monitor Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181510
Product TypePassive
TechnologyDVI
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.40
Shipping Weight (lbs.)0.60
CONNECTIONS
Side A - Connector 1DVI-I SINGLE LINK (MALE)
Side B - Connector 1DVI-I SINGLE LINK (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P561006SLI model support page.

Documents & Downloads

support icon

Do you own a
P561-006-SLI

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.