Part Number: P561-050
- For use with Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 1920 x 1200
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- For use with Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 1920 x 1200
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display
System Requirements
- DVI monitor and computer
Package Includes
- 50-ft. DVI Single Link TMDS Cable (DVI-D M/M)
Specifications
OVERVIEW
UPC Code | 037332130877 |
Product Type | Passive Cable |
Technology | DVI |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 1.00 |
Shipping Weight (lbs.) | 2.70 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Extenders
Model Number | Description | |
---|---|---|
B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images