Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)


  • For use with Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P561-100

Have a Question?
Contact Us

Overview

Tripp Lite's 100-ft. (30.5 m) DVI Single Link TMDS cable delivers the high performance, high bandwidth needed for today's digital video displays. Gold plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Single Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • For use with Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display

System Requirements

  • DVI monitor and computer

Package Includes

  • 100-ft. (30.5 m) DVI Single Link TMDS Cable (DVI-D M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130860
Product TypePassive
TechnologyDVI
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)100
Shipping Dimensions (hwd / in.)3.00 x 6.20 x 6.40
Shipping Weight (lbs.)4.10
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P561100 model support page.

Related Products

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Video Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Video Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Video Extenders

  Model Number Description
DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA B120-000 B120-000 DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA

Documents & Downloads

support icon

Do you own a
P561-100

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.