DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 75 ft. (22.86 m)
- For use with Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 1920 x 1200
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P561-075
Have a Question?
Overview
Features
- For use with Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 1920 x 1200
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display
Specifications
OVERVIEW
UPC Code | 037332168580 |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 75 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 1.00 |
Shipping Weight (lbs.) | 3.20 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45.72 m), (DVI F/F), TAA |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.