Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI Single Link Easy Pull Digital TMDS Monitor Cable (DVI-D M/M), 50 ft.

Model Number: P561-050-EZ


  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • For use with Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 50 ft. DVI-D Single Link Easy Pull All-in-One Monitor Cable makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a DVI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Use in conjunction with DVI video cards that are specified as Single Link. DVI connectors are molded, have integral strain relief for long life reliability, and a ferrite collar to drain off extraneous electrical interference. In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • For use with Single Link TMDS specified equipment
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Provides bandwidth for resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display

Package Includes

  • 50-ft. Easy Pull All-in-One DVI Single Link Cable (DVI-D M/M)
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332142290
    INPUT
    Cable Length (ft.)50
    PHYSICAL
    ColorBlack
    Shipping Dimensions (hwd / in.)12.00 x 10.00 x 1.00
    Shipping Weight (lbs.)2.80
    CONNECTIONS
    Side A - Connector 1DVI-D SINGLE LINK (MALE)
    Side B - Connector 1DVI-D SINGLE LINK (MALE)
    FEATURES & SPECIFICATIONS
    TechnologyDVI
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Accessories

    Digital Signage & Audio/Video
      Model Number Description
    P162-000 | Digital Signage & Audio/Video P162-000 DVI Coupler Gender Changer (F/F)
    B120-000 | Digital Signage & Audio/Video B120-000 DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA

    Resources & Downloads

    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.