Part Number: P561-100-EZ
This Model has been retired and replaced by P561-100. More information for the P561-100-EZ is available on the model support page
Overview
Tripp Lite's 100-ft. (30.5 m) DVI-D Single Link Easy Pull All-in-One Monitor Cable makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a DVI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Use in conjunction with DVI video cards that are specified as Single Link. DVI connectors are molded, have integral strain relief for long life reliability, and a ferrite collar to drain off extraneous electrical interference. The P561-100-HD is constructed using 24AWG wire for optimal performance. In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display.
Features
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- For use with Single Link TMDS specified equipment
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Constructed using 24AWG wire for optimal performance
- In most applications, a signal booster (B120-000-SL) will need to be used with this cable to ensure a signal strong enough for your display
Specifications
OVERVIEW
UPC Code | 037332142252 |
Product Type | Passive Cable |
Technology | DVI |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 100 |
Cable Length (in.) | 1200 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 6.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images