Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Standard-Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 100 ft. (30.5 m)

Part Number:  P568-100-EZ

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • Standard Speed HDMI and HDCP compliant
  • Supports HD Video resolutions up to 1080p
Have a Question?
Contact Us

Overview

Tripp Lite's 100-ft. (30.5 m) Standard Speed HDMI Easy Pull All-in-One Monitor Cable makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HDMI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through a single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display

Package Includes

  • Standard Speed HDMI Easy Pull Cable, 1080p, Digital Video with Audio (M/M), 100-ft. (30.5 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142221
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution1920 x 1080i @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationDTS-HD
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.5mm
Wire Gauge (AWG)28
Cable Length (ft.)100
Ferrite Core  No
Minimum Bend Radius32.5mm
Shipping Dimensions (hwd / in.)4.00 x 4.50 x 9.40
Shipping Weight (lbs.)6.25
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DIN 19 PIN (MALE)
Connector PlatingGold; Nickel
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
IP68 Rated  No
Ethernet SupportNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

Video Extenders

  Model Number Description
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA B122-000 B122-000 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA B122-000-60 B122-000-60 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.