High Resolution SVGA/VGA Monitor Easy Pull Cable with Audio and RGB Coaxial (HD15 M/M), 50 ft. (15.24 m)
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P504-050-EZ
Have a Question?
Overview
Tripp Lite's 50-ft. (15.24 m) SVGA/VGA Easy Pull Monitor Cable with Connectors and built-in 3.5mm Audio makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HD15 connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is re-attached. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 males and 3.5mm stereo connectors are molded and have integral strain relief to ensure they last a long time.
Features
- Single run for HD15 Video and Stereo
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- RGB 75-ohm coax construction for maximum video resolution
- HD15 male to HD15 male and 3.5mm Stereo M/M molded connectors
- 3.5mm length on pigtail side: 8 inch - 3.5mm length on main cable side: 24 inch
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332142245 |
Product Type | Passive |
Technology | Coax; VGA/SVGA; Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 1.00 |
Shipping Weight (lbs.) | 4.00 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.