Part Number: EZB-025
This Model has been retired and has not been replaced. More information for the EZB-025 is available on the model support page
Features
- Eliminates the need to field terminate HDMI and DVI connectors
- Detachable, screw-on connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Also available in 25t. and 100 ft. PVC lengths (Plenum cables available upon request)
- UL20276 Digital Video Cable supports 1080p
- Requires a signal booster, such as Tripp Lite’s B120-000 (DVI) or B122-000-60 (HDMI)
Specifications
OVERVIEW
UPC Code | 037332146861 |
Technology | DVI; HDMI |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DIN 19 PIN (FEMALE) |
Side B - Connector 1 | DIN 19 PIN (FEMALE) |
PHYSICAL
Color | Black; Yellow |
Cable Jacket Color | Black; Yellow |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 1.00 x 7.50 x 10.00 |
Shipping Weight (lbs.) | 1.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images