Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide
Part Number: SRWBWTRFL
- Maintains a bend radius while dropping cables over the tray’s side
- Keeps cables straight and organized when exiting or entering cable tray
- Fixed metal waterfall snaps into tray surface with no hardware required
- Made from resilient black powder-coated metal designed to last
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332240514 |
Product Type | Waterfall |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Drop Out/Waterfall |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Shipping Dimensions (hwd / in.) | 2.95 x 10.03 x 4.53 |
Unit Dimensions (hwd / in.) | 2.360 x 8.750 x 3.540 |
Unit Weight (lbs.) | 0.570 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRWB12CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.) |
![]() |
SRWB18CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.) |
![]() |
SRWB6CROSSBRKT | Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.) |
![]() |
SRWBARCBFFL | Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall) |
![]() |
SRWBARCBFFL4 | Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall) |
![]() |
SRWBAXISCPLR | Axis Coupler for Wire Mesh Cable Trays |
![]() |
SRWBDROP | Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide |
![]() |
SRWBHDCPLR | Strengthening Bar Kit for Wire Mesh Cable Trays |
![]() |
SRWBLCPLR | L Coupler Kit for Wire Mesh Cable Trays |
![]() |
SRWBSPDRBRKT | Wall/Floor Spider Bracket for Wire Mesh Cable Trays |
![]() |
SRWBTLCPLRBR | Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBTLCPLRBS | Toolless Coupler Base for Wire Mesh Cable Trays |
![]() |
SRWBUNVBASE | Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays |
![]() |
SRWBUNVCLIP | Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBUNVCPLR | Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack |
![]() |
SRWBWALLBRKT | Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTHD | Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTHDL | Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays |
![]() |
SRWBWALLBRKTLD | Light Wall Bracket for Small Wire Mesh Cable Trays |
![]() |
SRWBWTRFL | Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide |
Documents & Downloads
Documentation
Product Literature
Product Images