Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 100 ft. (30.5 m)
- Versatile trunk cable allows for a variety of connection options
- Plenum-rated jacket to comply with local fire codes
- At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's EZA-100-P, 100-ft. (30.5 m) Easy Pull VGA Plenum Trunk Cable makes pulling video cable through conduit or confined areas a breeze. Plenum-rated jacket complies with local fire codes. Threaded ends feature screw on pull-caps, which can be attached to fish tape. Choose from a variety of connector choices that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 35-ft. (10.67 m), 50-ft. (15.24 m), and 100-ft. (30.5 m) lengths, PVC and Plenum rated. Cable ends are colored-coded green to denote VGA applications (Digital trunk cables are Yellow). Cable features triple-shielded construction with 75 ohm coax conductors for RGBHV signals supporting resolutions up to 1600 x 1200. Trunk also carries Audio signals when used with Easy Pull end kits that feature Audio connections.
Features
- Eliminates the need to field terminate VGA connectors
- Detachable, screw-on connectors
- Plenum-rated jacket complies to local fire codes
- At a diameter of 7/8 in., it makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Available in 35-ft. (10.67 m), 50-ft. (15.24 m) and 100-ft. (30.5 m) lengths, both PVC and Plenum rated
- Supports Video and Audio pass through depending on end kit used
Specifications
OVERVIEW
UPC Code | 037332153203 |
Product Type | Passive |
Technology | VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Jacket Color | Black; Green |
Cable Length (ft.) | 100 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 9.90 |
CONNECTIONS
Side A - Connector 1 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | DIN 14 PIN (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the EZA100P model support page.
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images