FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 10 ft.
Model Number: F017-010
- Connects Firewire 800 devices to legacy 1394a ports
- Meets FireWire 800 and 1394b Specifications
- Backward compatible to Original FireWire components
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's IEEE-1394b, or FireWire 800 cables, are the latest in FireWire technology, with data transfer speeds up to 800Mbps, twice the speed of original FireWire. The 9-pin to 6-pin FireWire 800 - FireWire cable (also known as a "bilingual" cable) will connect a 6-pin FireWire (1394a) device to a 9-pin FireWire 800 (1394b) port on a computer, or it will connect the 6-pin FireWire port on a computer to a 9-pin FireWire 800 device (FireWire 800 devices can achieve FireWire 800 speeds only when connected to a FireWire 800 port). These cables are 100% compatible with Apple FireWire, Sony iLink, and all other IEEE-1394b peripherals.
Features
- Data transfer rates to 800Mbps
- Hot Pluggable - supports Plug-n-Play operation
- Premium triple-shielded cable with molded, Gold connectors
- Backward compatible with FireWire systems and devices
- Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems
Specifications
OVERVIEW
UPC Code | 037332124593 |
INPUT
Cable Length (ft.) | 10 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.25 x 6.10 x 7.60 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | 9 PIN (MALE) |
Side B - Connector 1 | 6 PIN (MALE) |
FEATURES & SPECIFICATIONS
Technology | FireWire |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.