Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

FireWire 800 IEEE 1394b Hi-speed Cable (9pin/6pin M/M) 6 ft.

Model Number: F017-006


  • Connects Firewire 800 devices to legacy 1394a ports
  • Meets FireWire 800 and 1394b Specifications
  • Backward compatible to Original FireWire components

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's IEEE-1394b, or FireWire 800 cables, are the latest in FireWire technology, with data transfer speeds up to 800Mbps, twice the speed of original FireWire. The 9-pin to 6-pin FireWire 800 - FireWire cable (also known as a "bilingual" cable) will connect a 6-pin FireWire (1394a) device to a 9-pin FireWire 800 (1394b) port on a computer, or it will connect the 6-pin FireWire port on a computer to a 9-pin FireWire 800 device (FireWire 800 devices can achieve FireWire 800 speeds only when connected to a FireWire 800 port). These cables are 100% compatible with Apple FireWire, Sony iLink, and all other IEEE-1394b peripherals.

Features

  • Data transfer rates to 800Mbps
  • Hot Pluggable - supports Plug-n-Play operation
  • Premium triple-shielded cable with molded, Gold connectors
  • Backward compatible with original FireWire systems and devices
  • Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems

Package Includes

  • 6ft IEEE-1394b FireWire 800 Gold Hi-Speed 9pin/6pin Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124609
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.17
CONNECTIONS
Side A - Connector 19 PIN (MALE)
Side B - Connector 16 PIN (MALE)
FEATURES & SPECIFICATIONS
TechnologyFireWire
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
F017-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.