FireWire 800 IEEE 1394b Hi-speed Cable (9pin/9pin M/M) 6 ft. (1.83 m)
Part Number: F015-006
- Twice the Speed of Original FireWire - Data Transfers to 800Mbps
- Meets FireWire 800 and 1394b Specifications
- Backward compatible to Original FireWire components
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Data transfer rates to 800Mbps
- Hot Pluggable - supports Plug-n-Play operation
- Premium triple-shielded cable with molded, Gold connectors
- Backward compatible with original FireWire systems and devices
- Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems
Specifications
OVERVIEW
UPC Code | 037332124623 |
Technology | FireWire |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.17 |
CONNECTIONS
Side A - Connector 1 | 9 PIN (MALE) |
Side B - Connector 1 | 9 PIN (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images