FireWire IEEE 1394 Cable (6pin/6pin M/M) 15 ft. (4.57 m)
- Premium quadruple-shielded cables with tinned copper braid and aluminum mylar foil on each twisted pair as well as on the cable as a whole
- Gold plated connectors provide superior conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
F005-015
Have a Question?
Features
- All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
- Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
- Premium quadruple-shielded cables with tinned copper braid and aluminum
- Mylar foil on each twisted pair as well as on the cable as a whole.
- Gold plated connectors provide superior conductivity.
- Supports data transmission of 100~400Mbps
Specifications
OVERVIEW
UPC Code | 037332011985 |
Technology | FireWire |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.51 |
CONNECTIONS
Side A - Connector 1 | 6 PIN (MALE) |
Side B - Connector 1 | 6 PIN (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.