High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 15 ft. (4.57 m)
- 15-ft. High Speed HDMI Cable with Ethernet (v1.4)
- Features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products
- Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
- Constructed using 24AWG wiring to ensure optimal performance to the latest HDMI features
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- This product is covered by a Lifetime Limited Warranty (coverage details)
P569-015-LOCK
Have a Question?
Features
- 15-ft. High Speed HDMI Cable with Ethernet (v1.4)
- Features a locking HDMI connector for use with Tripp Lite's BHDBT Series HDBaseT Extender products
- Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
- Constructed using 24AWG wiring to ensure optimal performance to the latest HDMI features
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Fully molded cables, with Gold plated contacts assures long life
Specifications
OVERVIEW
UPC Code | 037332188557 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 1.19 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-K-PI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-K-PI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
![]() |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-K-SI-ER | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M) |
![]() |
BHDBT-K-SI-LR | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
![]() |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA |
![]() |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-TR-SI-ER | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (152 m) |
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
Video Switches
Model Number | Description | |
---|---|---|
![]() |
BHDBT-T-SI-4X2 | HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 2 Output, Up to 500 ft. (152 m), TAA |
![]() |
BHDBT-T-SI-4X4 | HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 4 Output, TAA |
Resources & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.