Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 10 ft. (3.05 m) High Speed HDMI Cable with Ethernet
  • Features a locking HDMI connector for use with BHDBT Series HDBaseT Extender products
  • Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
  • Constructed using 24 AWG wiring to ensure optimal performance to the latest HDMI features
  • Supports Ultra High Definition (UHD) 4K video resolutions

Features

  • 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
  • Features a locking HDMI connector for use with BHDBT Series HDBaseT Extender products
  • Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
  • Constructed using 24 AWG wiring to ensure optimal performance to the latest HDMI features
  • Supports Ultra High Definition (UHD) video resolutions up to 4K
  • Backward compatible to previous HDMI generations
  • Fully molded cables, with Gold plated contacts assures long life

System Requirements

  • HDMI video source and HDMI enabled TV / Monitor

Package Includes

  • 10-ft. High Speed HDMI Cable with Ethernet and Locking Connector, 24AWG
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188540
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)10.0 mm
Wire Gauge (AWG)24
Cable Length (ft.)10
Cable Length (in.)120
Minimum Bend Radius50mm
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.82
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportYes
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA BHDBT-K-PI BHDBT-K-PI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA
HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA BHDBT-K-SI BHDBT-K-SI HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA
HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M) BHDBT-K-SI-ER BHDBT-K-SI-ER HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M)
HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) BHDBT-K-SI-LR BHDBT-K-SI-LR HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m)
HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA BHDBT-R-SI-LR BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA BHDBT-TR-SI BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.