Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)


  • Premium double-shielded digital audio/video cable
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • High Speed HDMI and HDCP compliant
  • Supports Ultra High Definition (UHD) 4K video resolutions

View Full Product Details

Tripp Lite Part Number

P568-003-FL

Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. (0.91 m) Flat High Speed HDMI (High Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (digital television), plasma displays, LCD TV's, and projectors, to Digital source devices, such as digital set-top boxes, Blu-Ray players, and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. Utilizing a flat design, each individual inner conductor is organized differently to reduce cross-talk between the wires, which produces a cleaner signal than round HDMI cables. Flat HDMI cables also fit closer to walls and better around bends and turns, as well as under carpeting.

Features

  • Flat design for better manageability
  • Flat conductors reduce crosstalk and inductance
  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
  • Supports Ultra High Definition (UHD) 4K video resolutions

Package Includes

  • 3-ft. (0.91 m) Flat High Speed HDMI Gold Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332137968
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.0*12.0mm
Wire Gauge (AWG)30
Cable Length (ft.)3
Ferrite Core  No
Minimum Bend Radius30mm
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 TO 176 F (-40 TO 80 C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Latching ConnectorNo
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.3
EMI/RFI Line Noise ProtectionNo
Ethernet SupportNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P568003FL model support page.

Documents & Downloads

support icon

Do you own a
P568-003-FL

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.