Part Number: P568-050
- Premium double-shielded digital audio/video cable
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Bandwidth up to 10.2 Gbps - 4K resolution
- Standard Speed HDMI and HDCP compliant
- Supports UHD Video resolutions up to 4K
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Bandwidth up to 10.2 Gbps - 4K resolution
- In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display
Specifications
OVERVIEW
UPC Code | 037332137852 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
Minimum Bend Radius | 36.5mm |
Shipping Dimensions (hwd / in.) | 10.00 x 12.00 x 1.00 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 10.000 x 12.000 x 1.000 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images