High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
- Premium double-shielded digital audio/video cable
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Bandwidth up to 18 Gbps - Full 1080p Resolution
- High Speed HDMI and HDCP compliant
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- This product is covered by a Lifetime Limited Warranty (coverage details)
P568-010-FL
Have a Question?
Overview
Features
- Flat design for better manageability
- Flat conductors reduce crosstalk and inductance
- Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Bandwidth up to 18 Gbps - Full 1080p Resolution
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
Specifications
OVERVIEW
UPC Code | 037332137982 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P568010FL model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.