Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 0.5M (20-in.)


  • 40Gbps QSFP+ to QSFP+ 0.5M (20-in.) patch cable
  • Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
  • Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
  • SDR, DDR, and QDR Compatible

View Full Product Details

Tripp Lite Part Number

N282-20N-BK

Have a Question?
Contact Us

Features

  • 0.5M (20-in.) QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
  • Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
  • SDR, DDR, and QDR Compatible
  • QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
  • Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
  • Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
  • Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
  • Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
  • Lower port cost and reduced power budget vs Fiber Optics
  • RoHS, SFF-8436, and IEEE 802.3ba Compliant
  • BER better than 10¹²

System Requirements

  • Networking Switch or other hardware with open QSFP+ Port(s)

Package Includes

  • 0.5M (20-in.) QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186096
TechnologySFP+/QSPP+/QSFP28
PHYSICAL
ColorBlack
Cable Outer Diameter (OD)6.5mm
Cable Jacket MaterialPVC
Wire Gauge (AWG)30
Cable Length (ft.)1.7
Cable Length (in.)20
Minimum Bend Radius38mm
Shipping Dimensions (hwd / in.)12.00 x 10.50 x 0.50
Shipping Weight (lbs.)0.23
ENVIRONMENTAL
Operating Temperature Range0℃ to +70℃
Storage Temperature Range-20℃ to +85℃
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Speed40 Gbps
IEEE Standards Supported802.3BA
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
FEATURES & SPECIFICATIONS
Cable StylePassive
STANDARDS & COMPLIANCE
CertificationsMSA SFF-8436 and RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N282-20N-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.