Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 40Gbps QSFP+ to QSFP+ 2 Meter patch cable
  • Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
  • Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
  • SDR, DDR, and QDR Compatible

Features

  • 2 Meter QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
  • Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
  • SDR, DDR, and QDR Compatible
  • QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
  • Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
  • Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
  • Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
  • Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
  • Lower port cost and reduced power budget vs Fiber Optics
  • RoHS, SFF-8436, and IEEE 802.3ba Compliant
  • BER better than 10¹²

System Requirements

  • Networking Switch or other hardware with open QSFP+ Port(s)

Package Includes

  • 2 Meter, QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181558
Cable Type  Passive
Compatible BrandCisco
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)6.5mm
Wire Gauge (AWG)30
Cable Length (ft.)6.6
Cable Length (in.)79.2
Minimum Bend Radius38mm
Shipping Dimensions (hwd / in.)0.25 x 11.30 x 14.20
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Compatibility40 Gbps
IEEE Standards Supported802.3BA
STANDARDS & COMPLIANCE
Product ComplianceMSA SFF-8436; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.