Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU3M Compatible, 3M (9.84 ft.)


  • 40Gbps QSFP+ to QSFP+ 3 Meter patch cable
  • Compatible with Cisco QSFP-H40G-CU3M
  • Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
  • Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
  • SDR, DDR, and QDR Compatible

View Full Product Details

Tripp Lite Part Number

N282-03M-BK

Have a Question?
Contact Us

Features

  • 3 Meter QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
  • Compatible with Cisco QSFP-H40G-CU3M
  • Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
  • SDR, DDR, and QDR Compatible
  • QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
  • Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
  • Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
  • Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
  • Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
  • Lower port cost and reduced power budget vs Fiber Optics
  • RoHS, SFF-8436, and IEEE 802.3ba Compliant
  • BER better than 10¹²

System Requirements

  • Networking Switch or other hardware with open QSFP+ Port(s)

Package Includes

  • 3 Meter, QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181565
Product TypePassive
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)6.5mm
Wire Gauge (AWG)30
Cable Length (ft.)9.8
Cable Length (in.)117.6
Minimum Bend Radius38mm
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)0.55
ENVIRONMENTAL
Operating Temperature Range0℃ to +70℃
Storage Temperature Range-20℃ to +85℃
Operating Humidity Range5% to 85% RH
Storage Humidity Range5% to 85% RH
COMMUNICATIONS
Network Compatibility40 Gbps
IEEE Standards Supported802.3BA
CONNECTIONS
Side A - Connector 1QSFP+ (MALE)
Side B - Connector 1QSFP+ (MALE)
STANDARDS & COMPLIANCE
CertificationsMSA SFF-8436 and RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N28203MBK model support page.

Documents & Downloads

support icon

Do you own a
N282-03M-BK

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.