Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m)
Model Number: SRCABLELADDER18
- Cuts cable clutter by routing cable bundles overhead in your data center
- Allows cables to span aisles or spaces between racks in the same row
- Measures 10 ft. long and 1.5 ft. wide for organized cable bundling
- Arrives boxed in dual 5 ft. sections for easy shipping, storage and assembly
- Works in tandem with Tripp Lite SRCABLETRAY or SRLADDERATTACH (sold separately)
- 5-year limited warranty
Features
Typical Applications
- Neatly bundle cable across an aisle or within a row of bayed racks in your data center
Package Includes
- (2) Ladder sections
- (4) Assembly brackets
- (8) Clevis pins
- (8) Cotter pins
- (2) Ground brackets
- (2) M6 hex bolts
- (3) Ground cables, 2 ft.
- (4) Ladder clamps
- (4) M6 lock washers
- (2) M6 hex nuts
- (2) M10 x 60 mm carriage bolts
- (2) M10 lock washers
- (2) M10 hex nuts
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332214614 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.35 x 18.90 x 60.12 |
Shipping Weight (lbs.) | 21.56 |
Unit Dimensions (hwd / in.) | 1.5 x 18 x 118 |
Unit Weight (lbs.) | 18 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation |
![]() |
SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.