Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width


Creates a 90-degree curve for horizontal cable runway applications outside your enclosure or open frame rack.
  • Routes bundles overhead to eliminate cable stress and cut cord clutter
  • Installs parallel or perpendicular to rack to span aisles or spaces between racks
  • Lightweight tubular steel construction designed to fit 12 in. cable runway widths
  • Conforms to Cat5e/6/6a standards for high-density network applications
  • Compatible with Tripp Lite SmartRack® components for toolless assembly
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRL90BEND12

Have a Question?
Contact Us

Features

Cable Runway E-Bend Creates a 90-Degree Gradual Sweep for Horizontal Cable Ladder Runs
The SmartRack SRL90BEND12 allows you to place a curved right angle in your horizontal cable runway application. It connects to your 12-inch cable runway above your rack enclosure or open frame rack to allow flexibility in your overhead cable routing. Install it either parallel or perpendicular to the rack for clean, organized cable routing across an aisle or within a row.
Measures 12 in. Wide with a 27 in. Wide Bend
This cable E-bend conforms to minimum-bend radius requirements (typically four times the cable diameter). It’s made from lightweight tubular steel measuring 1.5 x 0.375 inches (38 x 9.5 millimeters). It fits 12-inch (305-millimeter) cable runway widths, and meets Cat5e/6/6a requirements.
Designed for Use with Tripp Lite Rack Cabling Components
The SRL90BEND12 ships fully assembled for connecting right out of the package. It’s compatible with Tripp Lite’s 12-inch SRCABLELADDER and SRLBUTTSPLICE kit for toolless assembly. All Tripp Lite accessories are sold separately.

Typical Applications

  • Neatly bundle cable across an aisle or within a row of bayed racks in your data center

Package Includes

  • SRL90BEND12 Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width
  • Installation guide

System Requirements

  • Works with SRCABLELADDER and SRLBUTTSPLICE
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214515
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)28.90 x 3.50 x 28.90
Shipping Weight (lbs.)7.70
Unit Dimensions (hwd / in.)26.960 x 26.960 x 50.500
Unit Weight (lbs.)4.480
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Cable Management
  Model Number Description
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRLBUTTSPLICE | Cable Management SRLBUTTSPLICE Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included
SRLCEILINGKIT | Cable Management SRLCEILINGKIT Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree
SRLCNTRSPPT12 | Cable Management SRLCNTRSPPT12 Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included
SRLJUNCTSPLICE | Cable Management SRLJUNCTSPLICE Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included
SRLPOST | Cable Management SRLPOST Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included
SRLTRISUPPORT | Cable Management SRLTRISUPPORT Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included
SRLWALLSPPT12 | Cable Management SRLWALLSPPT12 Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included

Resources & Downloads

support icon

Do you own a
SRL90BEND12

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.