Cable Ladder Runway E-Bend - 90 Degrees, 18 in. Width
- Routes bundles overhead to eliminate cable stress and cut cord clutter
- Installs parallel or perpendicular to rack to span aisles or spaces between racks
- Lightweight tubular steel construction designed to fit 18 in. cable runway widths
- Conforms to Cat5e/6/6a standards for high-density network applications
- Compatible with Tripp Lite SmartRack® components for toolless assembly
- 5-year limited warranty
SRL90BEND18
Have a Question?
Features
Typical Applications
- Neatly bundle cable across an aisle or within a row of bayed racks in your data center
Package Includes
- SRL90BEND18 Cable Ladder Runway E-Bend - 90 Degrees, 18 in. Width
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214522 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 35.00 x 3.50 x 35.00 |
Shipping Weight (lbs.) | 6.36 |
Unit Dimensions (hwd / in.) | 33.070 x 33.070 x 2.00 |
Unit Weight (lbs.) | 5.919 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
![]() |
SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation |
![]() |
SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
![]() |
SRLBUTTSPLICE | Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included |
![]() |
SRLCEILINGKIT | Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree |
![]() |
SRLCNTRSPPT12 | Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLCNTRSPPT18 | Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLJUNCTSPLICE | Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included |
![]() |
SRLPOST | Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLTRISUPPORT | Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT12 | Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
![]() |
SRLWALLSPPT18 | Wall Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.