Cat6 Gigabit Solid-Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA
- Meets category 6 cabling standards
- Drastically reduce impedance and structural return loss compared to standard 100Mhz wire
- 4pr Solid - CMR PVC Jacket
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Designed for premise (in-wall) cabling applications
- Meets category 6 cabling standards
- Premium cabling for category 6, category 5e and category 5 applications
- Drastically reduce impedance and structural return loss compared to standard 100MHz wire
- High-quality copper wire
- Length: 1000-ft. Color: Blue Reel-in-a-Box
- 23 AWG, 4-pair solid cable with PVC ( CMR ) jacket
- Deliver stable performance up to 550MHz/ 1 Gbps communication
- Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801 and ETL (category 6 draft 11)
Specifications
OVERVIEW
UPC Code | 037332123077 |
Technology | Cat6 |
INPUT
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
PHYSICAL
Cable Shielding | UTP |
Cable Jacket Rating | CMR |
Wire Type | Solid |
Wire Gauge (AWG) | 23 |
Color | Blue |
Shipping Dimensions (hwd / in.) | 13.78 x 14.70 x 13.78 |
Shipping Weight (lbs.) | 29.75 |
Snagless Connector | No |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
STANDARDS & COMPLIANCE
Approvals | UL verified, meets EIA/TIA CAT6 TIA/EIA- 568-B-2.1, DRAFT 9 standards |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.