Cable Management Rings for Rack Enclosures - Button Mount, Small, 2 x 4 in., 12 Pack
- Set of 12 cable management rings fits into rack’s standard toolless button mounts
- Organizes cables and eases strain within open frame rack or rack enclosure cabinet
- High-strength polycarbonate rings measure 2 x 4 in. for easy cable insertion
- 5-year limited warranty
SRCABLERINGSM
Have a Question?
Features
Typical Applications
- Eliminate cable strain and organize your bundled network cables in your open frame rack or enclosure
Package Includes
- (12) Cable management rings, 2 x 4 in.
Specifications
OVERVIEW
UPC Code | 037332212993 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.74 x 6.26 x 7.56 |
Shipping Weight (lbs.) | 1.28 |
Unit Dimensions (hwd / in.) | 0.710 x 2.394 x 4.406 |
Unit Weight (lbs.) | 0.068 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SRVRTBAR | SmartRack 42U Vertical Cable Management Bars |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRVRTBAR45 | SmartRack 45U Vertical Cable Management Bars |
![]() |
SRVRTBAR48 | SmartRack 48U Vertical Cable Management Bars |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.