Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)


  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p

View Full Product Details

Tripp Lite Part Number

P566-010-MINI

Have a Question?
Contact Us

Overview

Tripp Lite's 10-ft. (3.05 m) Mini HDMI to DVI adapter cable allows you to connect Digital Cameras, Camcorders, and other digital devices with the mini HDMI connectors, directly to your DVI enabled monitor or connect Digital Cameras, Camcorders, and other digital devices with DVI connectors directly to your HDMI enabled monitor. It features 24K gold-plated connectors, and supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1080p. The Mini HDMI to DVI adapter does not support audio.

Features

  • 10-ft. (3.05 m), Mini HDMI to DVI Adapter cable
  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • RoHS Compliant

Package Includes

  • 10-ft. (3.05 m) Mini HDMI to DVI Adapter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186072
Product TypePassive
TechnologyDVI; HDMI
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.39
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P566010MINI model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.