Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort Cable (M/M), 4K @ 60 Hz, 6 ft. (1.83 m)


  • 6-ft. (1.83 m) Mini Displayport to Mini Displayport Cable
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Mini Displayport Monitor or TV
  • Supports Displayport v1.2
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p

View Full Product Details

Tripp Lite Part Number

P584-006

Have a Question?
Contact Us

Features

  • 6ft Mini Displayport to Mini Displayport cable
  • Supports Displayport v1.2
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Mini Displayport Monitor or TV
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p

Package Includes

  • 6-ft. (1.83 m) Mini Displayport to Mini Displayport cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174628
TechnologyDisplayPort
INPUT
Cable Length (ft.)6
PHYSICAL
Cable Jacket RatingVW-1
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.8MM
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
Wire Gauge (AWG)32
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% TO 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1MINI DISPLAYPORT (MALE)
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 @ 60Hz
Displayport Specification1.2
HDCP Specification2.2
Max Supported Color Depth24-bit True Color
Chroma Sub Sampling4:4:4
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P584006 model support page.

Accessories

Audio Video Adapter Cables

  Model Number Description
Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm) P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm)

Video Adapters

  Model Number Description
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)
Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm) P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm)
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

Digital Signage & Audio/Video

  Model Number Description
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)
Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm) P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6-in. (15.24 cm)
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

Resources & Downloads

support icon

Do you own a
P584-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.