Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High Speed Mini-HDMI Cable (M/M), 6 ft.


  • Supports HD video resolutions up to 1080p
  • Premium foil and braid shielding protects against EMI/RFI noise
  • 24K gold-plated connectors for maximum conductivity

View Full Product Details

Tripp Lite Part Number

P572-006

Have a Question?
Contact Us

Overview

Tripp Lite's six-foot Mini-HDMI to Mini-HDMI cable allows you to connect digital cameras, camcorders and other digital devices with the Mini-HDMI connector directly to your standard Mini-HDMI-enabled TV. Cable increases bandwidth to 340 MHz or about 10.2 Gbps. This means you get a more consistent, clean audio and video signal from point A to point B. 24K gold-plated connectors ensure the ultimate in error free signal transfer. RoHS compliant.

Features

Connects Mini-HDMI Devices

  • Recommended for mobile users who want a cable that can easily pack away in a backpack, laptop bag or camera bag
  • Ideal for connecting a mini-HDMI camcorder, digital camera or tablet to an mini HDMI display

High Performance and Wide Compatibility

  • Supports HD video resolutions up to 1080p
  • Superior Quality Ensures a Flawless Signal
  • 24K gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

Mini-HDMI to Mini-HDMI Cable - M/M, 6 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332137920
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution1920 x 1080 @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationDTS-HD
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
Material of ConstructionPVC
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5mm
Wire Gauge (AWG)30
Cable Length (ft.)6
Ferrite Core  No
Minimum Bend Radius27.5mm
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 9.00
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1MINI HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
IP68 Rated  No
Ethernet SupportNo
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH; EIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P572006 model support page.

Related Products

Video Extenders

  Model Number Description
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA B122-000 B122-000 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.