HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
- Premium double shielded digital video cable protects against EMI/RFI noise.
- Gold plated connectors and contacts provide optimal signal transfer.
- Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
- Supports a bandwidth up to 5Gbps
- This product is covered by a Lifetime Limited Warranty
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 6-ft. (1.83 m) HDMI to DVI-D Single Link Adapter Cable
- Creates a pure bi-directional digital connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and a DVI-enabled display.
- Gold plated connectors and contacts provide optimal signal transfer
- Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
- Impedance matched twisted pair construction reduces cross-talk and interference
- Supports High-Definition (HD) video resolutions up to 1920 x 1080 @60Hz (1080p).
Specifications
OVERVIEW
UPC Code | 037332122919 |
Product Type | Passive Cable |
Technology | DVI; HDMI |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @60Hz (1080p) |
PHYSICAL
Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5mm |
Wire Gauge (AWG) | 30AWG |
Cable Length (ft.) | 6 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113°F (0 to 45°C) |
Storage Temperature Range | 14 to 158°F (-10 to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.