DisplayPort Cable with Latches (M/M) 50 ft. (15.24 m)
- Digital Video and Audio in one cable
- Supports 1080p resolution
- Small footprint compared to VGA or DVI
- To achieve maximum performance, a signal booster such as the Tripp Lite B121-000 must be used with this cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P580-050
Have a Question?
Features
- The future standard for Digital Video and Audio connections
- Supports Displayport v1.2
- Provides up to 1080p resolution
- Monitor Resolution Support: 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
- Supports High Definition Content Protection ( HDCP )
- To achieve maximum performance, a signal booster such as the Tripp Lite B121-000 must be used with this cable
Specifications
OVERVIEW
UPC Code | 037332176578 |
Technology | DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 10.00 x 12.00 x 1.00 |
Shipping Weight (lbs.) | 2.00 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P580050 model support page.
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B121-000 | DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.